• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 21/10 to 6:00 (MYT) 22/10/2018. We apologize for the inconvenience.

Foot Switch EA940FA-2

Foot Switch EA940FA-2

【Product Specifications】
・Operating characteristics-Momentary
・Type: -1: single, -2: double
・Dim.: -1:81 x 162 x 67mm, -2: 245 x 180 x 79mm
・Rating…6A 250VAC
・Accessory cord…0.75mm2, 6 cores, 1m

Part Number

Configured Part Number is shown.

EA940FA-2

Part Number
EA940FA-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FA-2 in the Foot Switch EA940FA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)