• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

Foot switch (for small equipment) EA940FB-1

Foot switch (for small equipment) EA940FB-1

【Product Specifications】
・Type: -1 and -3: front hinge type, -2 and -4: rear hinge type
・Rating-6A, 250VAC
・Operating characteristics-Momentary
・Dim.: -1: 66 x 115 x 32mm, -2: 66 x 115 x 36mm
・Type…Single
・Accessory cord…VFF flat, 0.75mm2, 2cores, 2m

Part Number

Configured Part Number is shown.

EA940FB-1

Part Number
EA940FB-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FB-1 in the Foot switch (for small equipment) EA940FB-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)