Protective cover [for Foot switch] EA940FB-10

Protective cover [for Foot switch] EA940FB-10

【Product Specifications】
・Material-Aluminum
・Protective cover for foot switch
・Compatible switches-EA940FB-1, -2, FC-1
・Dim.-116 x 162 x 112mm

Part Number

Configured Part Number is shown.

EA940FB-10

Part Number
EA940FB-10
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FB-10 in the Protective cover [for Foot switch] EA940FB-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)