• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Foot switch (for small equipment) EA940FB-2

Foot switch (for small equipment) EA940FB-2

【Product Specifications】
・Type: -1 and -3: front hinge type, -2 and -4: rear hinge type
・Rating-6A, 250VAC
・Operating characteristics-Momentary
・Dim.: -1: 66 x 115 x 32mm, -2: 66 x 115 x 36mm
・Type…Single
・Accessory cord…VFF flat, 0.75mm2, 2cores, 2m

Part Number

Configured Part Number is shown.

EA940FB-2

Part Number
EA940FB-2
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FB-2 in the Foot switch (for small equipment) EA940FB-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)