• Please be informed that our Japan Supplier will be closed from 04th Feb 2019 till 10th Feb 2019 for Chinese New Year Holiday. As some of the product will be affected.

Round foot switch EA940FD-13

Round foot switch EA940FD-13

【Product Specifications】
・Rating-6A, 250VAC
・Operating characteristics-Momentary
・Dim.-Dia. 90 x 30mm
・Accessory cord…0.75mm2, 3 cores, 1.5m
・Color…Yellow
・[With magnet base] It does not need to fit in the civil engineering because it can be set the manipulating place freely.

Part Number

Configured Part Number is shown.

EA940FD-13

Part Number
EA940FD-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FD-13 in the Round foot switch EA940FD-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)