Foot switch (Rain-proof type for commercial use) EA940FF-1

Foot switch (Rain-proof type for commercial use) EA940FF-1

【Product Specifications】
・Rating-10A, 250VAC
・Operating characteristics-Momentary
・Dim.: -1:100 x 200 x 72mm-2:260 x 200 x 74mm
・Protection structure IP54
・Type…Single
・Accessory cord…1.25mm2, 3 c, 1.5m

Part Number

Configured Part Number is shown.

EA940FF-1

Part Number
EA940FF-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FF-1 in the Foot switch (Rain-proof type for commercial use) EA940FF-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)