Tape switch EA940FK-50

Tape switch EA940FK-50

【Product Specifications】
・Operating force-Approx. 6.5N (650gf)
・Rating-1A ,28VAC/DC
・Operating temperature range: -10 to 60℃
・Accessory cord-With 0.5m cord of VFF 0.75mm2
・Color…Yellow
・Length…50cm

Part Number

Configured Part Number is shown.

EA940FK-50

Part Number
EA940FK-50
Part NumberVolume DiscountDays to Ship
14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940FK-50 in the Tape switch EA940FK-50 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)