Cord Protector EA940HA-40

Cord Protector EA940HA-40
  • On Sale Till 31/07/2018

【Product Specifications】
・Suitable for protection of cords in a factory or on the road
・Material-Special soft resin
・Excellent in durability and wear resistance
・Dim.…160mm(W) x 47mm(H) x 4m
・Can be accommodate φ40mm cable and φ20mm cables x 2.

Part Number

Configured Part Number is shown.

EA940HA-40

Part Number
EA940HA-40
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940HA-40 in the Cord Protector EA940HA-40 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)