Hazard Stripe Cable Protector EA940HB-31

Hazard Stripe Cable Protector EA940HB-31
  • On Sale Till 31/07/2018

【Product Specifications】
・For protection of electric wires, cables, hose
・Special compounding resin with excellent impact resistance
・Weather resistance good, the strong in outdoor use
・Top is out easily soft structure
・It can be cut to a suitable length by a cutter knife.
・Size(Hole diameter x overall length)…φ30mm x 4m

Part Number

Configured Part Number is shown.

EA940HB-31

Part Number
EA940HB-31
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940HB-31 in the Hazard Stripe Cable Protector EA940HB-31 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)