Electromagnetic contactor EA940MF-13

Electromagnetic contactor EA940MF-13

【Product Specifications】
・Number of poles-2 poles
・The electromagnetic contactor whose mounting property for panel boards is pursued, and which is made compact
・Size-92x40.9x59mm
・Mountable longitudinally or laterally
・Type-GMC-30P2
・Rating-100V
・Opening hot electronic flow-40A

Part Number

Configured Part Number is shown.

EA940MF-13

Part Number
EA940MF-13
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940MF-13 in the Electromagnetic contactor EA940MF-13 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)