UHF Checker EA940PA-1 (Part Numbers)

UHF Checker EA940PA-1

【Product Specifications】
・Receiving band-UHF: 13 to 52ch, BS: 1 to 15 ch
・Receiving level-UHF: 45 to 80dBμV, BS: 65 to 95μV
・This is a checker that lights up LEDs according to the intensity of BS and UHF waves (digital terrestrial broadcasting) and adjusts the wavedirection.
・Power Supply-UHF: AAA battery x 2 pcs,BS: receiving power from feeder terminal (15VDC 30mA)
・Dim.-50(W) x 20(D) x 109(H)mm
・Weight-60g

Part Number

Configured Part Number is shown.

EA940PA-1

Part Number
EA940PA-1
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940PA-1 in the UHF Checker EA940PA-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)