Rubber Grip EA944-25

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Length-0.5m
・Shrinkage ratio-Approx. 50%
・Thickness-0.5mm (no shrinkage)
・Material-EPDM (ethylene-propylene rubber)
・Applying heat of 120℃ or higher makes the tube shrink.
・Cut the tube to an appropriate length before use.
・ID…25mm