• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Heat Shrink Tube EA944BG-18

Heat Shrink Tube EA944BG-18

【Product Specifications】
・Color-Black
・Withstand voltage-600V
・Material-Polyolefin
・Applying heat of 90℃ makes the tube shrink by 50% in diameter.
・Pre-shrinkID…18mm
・Post-shrinkID…9.0mm
・Length…10m

Part Number

Configured Part Number is shown.

EA944BG-18

Part Number
EA944BG-18
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BG-18 in the Heat Shrink Tube EA944BG-18 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)