Heat Shrink Tube EA944BG-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Color-Black
・Withstand voltage-600V
・Material-Polyolefin
・Applying heat of 90℃ makes the tube shrink by 50% in diameter.
・Pre-shrinkID…8.0mm
・Post-shrinkID…4.0mm
・Length…10m