Heat Shrink Tube EA944BH-143

Heat Shrink Tube EA944BH-143

【Product Specifications】
・Material-Polyolefin
・When heated at 110 degrees Celsius, it shrinks 50 percents (in diameter)
・Withstand voltage-600V
・Pre-shrink-Dia.5mm
・Post-shrink-Dia.2.5mm
・Color-Blue

Part Number

Configured Part Number is shown.

EA944BH-143

Part Number
EA944BH-143
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA944BH-143 in the Heat Shrink Tube EA944BH-143 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)