Heat Shrink Tube EA944BK-1.5

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Material-Cross-linked polyolefin
・Length-250mm
・Color-Black
・Insulation strength-25kV/mm
・Heat shrink ratio-50% (2:1)
・For protection and insulation of terminal and connection of cable used in car, household electrical appliance, and electronic equipment
・It can be attached easily by using heat gun.
・Applicable cableDim.…0.9 to 1.3mm
・Pre-shrinkID…2.1±0.3mm
・Post-shrinkID…0.75mm