Heat Shrink Tube EA944BK-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cross-linked polyolefin
・Length-250mm
・Color-Black
・Insulation strength-25kV/mm
・Heat shrink ratio-50% (2:1)
・For protection and insulation of terminal and connection of cable used in car, household electrical appliance, and electronic equipment
・It can be attached easily by using heat gun.
・Applicable cableDim.…3.6 to 5.4mm
・Pre-shrinkID…6.8±0.4mm
・Post-shrinkID…3.00mm