Spiral Tube (Black) EA944BX-6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polyethylene
・Length-10m
・Heat-proof temperature-75℃
・Cables and cords can be bundled easily.
・The tube can be cut to a desired length.
・The spiral shape will be kept permanently, allowing reuse.
・ID…6mm
・Max. bundle dia.60mm