• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wire Clip (Adhesive Type) EA945AD-2A

Wire Clip (Adhesive Type) EA945AD-2A

【Product Specifications】
・Material-Nylon 66
・With adhesive tape
・L1…4.8mm
・H…6.8mm
・H1…4.8mm
・Qty. / unit…10

Part Number

Configured Part Number is shown.

EA945AD-2A

Part Number
EA945AD-2A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA945AD-2A in the Wire Clip (Adhesive Type) EA945AD-2A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)