Cable Duct EA947JL-38

Cable Duct EA947JL-38

【Product Specifications】
・Overall length-1m
・Material-Hard PVC (self-extinguishing 94V-0)
・Color-Gray
・Excellent in flame retardant and electric insulation.
・Dim. (mm)-30 x 80
・Number of wires stored (AWG14)-90

Part Number

Configured Part Number is shown.

EA947JL-38

Part Number
EA947JL-38
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947JL-38 in the Cable Duct EA947JL-38 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)