Flexible Pipe [for Wiring] EA947HN-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Color-Beige
・PF pipe
・This pipe can be cut easily with a knife or a PVC cutter.
・To prevent the pipe from loosening, bind the pipe to a reinforcing bar or other objects.
・For pipe connection or extension, the EA947HN-21E to -23E coupling must be used.
・Applicable for exposed, hidden, and underground use
・OD…Dia. 30.5mm
・ID…Dia. 22mm
・Length…10m