Straight Connector for Box Connection EA947SE-6

Straight Connector for Box Connection EA947SE-6

【Product Specifications】
・Material-Zinc die casting(electro-galvanized)
・Specification-SD-4 to -8: for thin steel, SE-4 to -8: for thick steel
・Straight connector for connecting a flexible tube to a box
・Nylon bushing inside the connecting screw prevents cable damage.
・For EA947SA-1 to SC-50
・ScrewDim.…CTG22
・ID…19.5
・OD…43
・Length…39

Part Number

Configured Part Number is shown.

EA947SE-6

Part Number
EA947SE-6
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947SE-6 in the Straight Connector for Box Connection EA947SE-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)