Clip Breakage Prevention Category 5e STP LAN Cable (3 m, Blue), KB-STPTS-03BL

Brand :
SANWA SUPPLY
Caution
- Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.
Product Description
CAT5e STP LAN cable with a shield type that resists noise and a connector that does not break the clips.
[Features]
・ Nylon clips that do not break even when bent, PVC (polyvinyl chloride) clip breakage prevention cover with excellent elasticity, and durable polycarbonate connector make it a reliable triple structure
・ Category 5e compliant LAN cable that supports Gigabit Ethernet with a transmission speed of 1,000 Mbps (1 Gbps)
・ A noise-resistant cable that further covers the twisted pair cable with a shield
・ Since it is a stranded wire specification, it is soft and allows for easy routing
[Applications]
・ Ideal for internet communication, etc.