Nylon Mesh Display Cable (Analog RGB, 2 m) KC-NMV20K

Caution
Product Description
Display cable heavily coated with a nylon mesh.
[Features]
·Cable for connecting Personal computers with displays from various manufacturers.
·The cable is heavily coated with a nylon mesh to protect cables from external loads, etc.
·High-quality cable with very little image degradation even in a high-resolution mode.
·Twisted pair wire is used for the core wire for frequency signals.
·All surfaces have been shielded to prevent external interference and provides noise protection.
·Gold plating for rust resistance and for minimizing concerns of signal degradation over time.
·Uses lead-free solder that contains little lead.
Product Specifications

Nylon Mesh Display Cable (Analog RGB, 2 m)

straight-through cable using all 4 pairs of wires

Package of Nylon Mesh Display Cable (Analog RGB, 2 m)
- For DOS/V machines.
- For NEC PC98NX.
- For NEC or suitable products.
- For Apple Macintosh or suitable products.
- Compatible with personal computers of various manufacturers.
- Heavily coated with nylon mesh, this product is resistant to disconnection and protects the cable from load.
- Due to a 75-Ω coaxial cable used for R/G/B image signals, this product causes very little image quality deterioration.
- Encapsulated-type aluminum shield is applied inside the high-density braided copper shield material to protect from almost all noise.
- The interior is secured with molded resin, and all surfaces has been shielded to prevent external interference and provides noise protection.
- Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
- Equipped with ferrite core with the function of a noise filter that effectively absorbs noise transmitted from the cable.
- Straight connection.
Product Specifications
Features
- A ferrite core to absorb high frequency noises is equipped at both ends of the cable.
- Compliant with VESA DDCI standard and supports Windows95 Plug&Play.
Product Specifications
| Color | Black |
|---|---|
| Cable Length | 2 m |
| Connector type | Mini D-sub (HD) 15pin, male, imperial thread (4-40)- Mini D-sub (HD) 15pin, male, imperial thread (4-40) |
| Cable diameter | 5.8 mm |
| Cable standard | UL20276 |
| Connection | straight-through cable using all 4 pairs of wires |
Supported Models
| Supported Models | "Personal Computer" Various PC manufacturers * Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port. "Display" Analog RGB display (VGA display), projector, TVs of various manufacturers * Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port. "Switch" Switcher of various manufacturers * All circuit switcher with a Mini D-sub 15pin (HD15pin / 3WAY15pin) port. |
|---|