Mini to DisplayPort Conversion Cable (1 m, White) KC-DPM1W

Brand :
SANWA SUPPLY
Caution
Product Description
A Mini DisplayPort to DisplayPort conversion display cable.
[Features]
・ Uses twisted pair wire that is strong against noise and consists of 2 core wires.
·Gold-plated pins are used for rust resistance and for minimizing concerns of signal degradation over time.
·Can transmit video and audio with a single cable.
[Applications]
·Convenient for connecting Mini DisplayPort and DisplayPort.
Features

Feature 1

Feature 2

Image of package
- Can connect a Mac equipped with a Mini DisplayPort (Thunderbolt) or a personal computer from various manufacturers to a display with a DisplayPort.
- Compatible with DisplayPort standard ver.1.2. Supports a transmission speeds of up to 21.6 Gbps (5.4 Gbps per lane × 4) and can display high resolutions up to 3,840 × 2,160.
- Can transmit video and audio with a single cable. Audio signal input/output is an optional function of the device, so compatible devices are required.
- Supports DPCP (DisplayPort Content Protection) copyright technology and HDCP (High-bandwidth Digital Content Protection), a copyright protection technology for preventing unauthorized copying of contents.
- From the center of the cable, a triple shielding process of "aluminum shield (twisted pair cable), aluminum shield, high-density braided shield" is applied to protect important data from noise.
Product Specifications
| Color | White |
|---|---|
| Cable Length | 1 m |
| Cable diameter | 4.5 mm |
| Connector type | DisplayPort male to Mini DisplayPort male |
| Wire rod standard | UL20276 |
Supported Models
| Supported Models | "Personal Computer" Personal computers of various manufacturers, Apple Mac mini, Mac Pro, MacBook Pro, MacBook Air, Microsoft Surface Pro, etc. * Mini DisplayPort or Thunderbolt terminal that is compatible with Mini DisplayPort "Display" Display of various manufacturers * Models with DisplayPort terminal |
|---|
| Confirmed correspondence status | Verified equipment ·Surface Pro / Surface Pro3 |
|---|
- * The content of confirmed correspondence status is not limited to the description.