• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Plastic Case for CD/DVD [10 pcs] EA759GR-10A

Plastic Case for CD/DVD [10 pcs] EA759GR-10A

【Product Specifications】
・Size-142(W)x125(D)x10.4(H)mm
・Capacity-One CD or DVD
・Weight-65g(1pc)
・Material-Polystyrene
・10 sheets
・Standard type (thickness: 10.4mm)
・It can contain index card and back label.
・100% virgin PS plastic of high clarity is used. Thesmell is limited and the durability is high, because it does not contain recycled materials.
・Color-Black

Part Number

Configured Part Number is shown.

EA759GR-10A

Part Number
EA759GR-10A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA759GR-10A in the Plastic Case for CD/DVD [10 pcs] EA759GR-10A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)