• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cd/Dvdfornon-Woven Fabric Case EA762EE-1B

Cd/Dvdfornon-Woven Fabric Case EA762EE-1B

【Product Specifications】
・Holding Capacity (Case 1 Sheet Per )…Blu-ray/CD/DVD DiscTotal 2Sheet (Both Sides 1 Sheet per)
・Accommodation media …Blu-ray/CD/DVD Disc
・Qty. Per Unit …120Sheet (Both Sides Receipt )
・Color …White
・Material …Polypropylene
・SizeAbout 143(W) x 128(D) x 0.54(t)mm(1 Sheet )
・Weight …3.0g
・Accessories …Index Label 120Sheet
・Can be Filed 2Hole With Neat Receipt.
・Big The amount Blu-ray/CD/DVD Disc Compact Receipt ・can be Arrangemented 2Hole With Both Sides ReceiptType Non-Woven Fabric Case..
・Thin and light,Carrying Data Receiving Most suitable.
・We adopt nonwoven fabric of fine texture with less irregularities on the surface.
・Case 1 Sheet Per Disk 2Sheet ,Or Disk 1 Sheet and Jacket Receipted Both Sides Receipt Type.
・Preservation Text Content Confirmation Convenient Index Label including.
・There is a stopper to prevent the disc from popping out.

Part Number

Configured Part Number is shown.

EA762EE-1B

Part Number
EA762EE-1B
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EE-1B in the Cd/Dvdfornon-Woven Fabric Case EA762EE-1B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)