Case for CD/DVD EA762EE-21A

Case for CD/DVD EA762EE-21A

【Product Specifications】
・Material-Body : PP, cotton, disk storage: PP non-woven fabric and PP film
・Size-165x60x165(H)mm (except for fastener protrusion)
・Weight-140g
・Color -Black
・Capacity-24 CDs or DVDs
・self-standing type
・Square design( Installable vertically and horizontally)
・Full-open type with double-fasteners for easy CD/DVD removal
・The semi-hard cases are strong and protects CD/DVD perfectly.
・Dust-proof structure
・causing little scratch to surfaces.

Part Number

Configured Part Number is shown.

EA762EE-21A

Part Number
EA762EE-21A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EE-21A in the Case for CD/DVD EA762EE-21A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)