Case for CD/DVD EA762EE-32A

Case for CD/DVD EA762EE-32A

【Product Specifications】
・Material-Body: PP,PVC,disk storage: PP non-woven fabric and PP film
・Capacity-CD or DVD
・Installable vertically , self support type
・The semi-hard case is durable and strong.
・Size(mm)WxDxH-305x70x305
・Holding capacity-160 sheets

Part Number

Configured Part Number is shown.

EA762EE-32A

Part Number
EA762EE-32A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EE-32A in the Case for CD/DVD EA762EE-32A series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)