• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Multimedia Case EA762EE-66

Multimedia Case EA762EE-66

【Product Specifications】
・Capacity-CD or DVD in plastic case: 20FD: 76 (in plastic case: 26)MO: 42 (in plastic case: 22)
・Material-Polypropylene
・Dim.-171(W) x 245(D) x 171(H)mm

Part Number

Configured Part Number is shown.

EA762EE-66

Part Number
EA762EE-66
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA762EE-66 in the Multimedia Case EA762EE-66 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)