Lead Terminal For Earth Bar [For EA940AS-66, -66A] EA940AS-67A

Lead Terminal For Earth Bar [For EA940AS-66, -66A] EA940AS-67A

【Product Specifications】
・Material …Copper Plated Steel Rod
・This Will Be Required When Using A Joint-type Ground Bar As A Single Ground Bar (upper Part).
・Description …EA940AS-66、-66AFor
・Lead Wire Size …22m㎡×300mm

Part Number

Configured Part Number is shown.

EA940AS-67A

Part Number
EA940AS-67A
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AS-67A in the Lead Terminal For Earth Bar [For EA940AS-66, -66A] EA940AS-67A series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)