W Type Earth Bar EA940AS-72 (Part Numbers)

W Type Earth Bar EA940AS-72

【Product Specifications】
・Reference Type …DSeed
・Size …WPress 600mm
・Material …Copper Plated Steel Rod
・The Surface Area Is Expanded Due To The W-shaped Processing.

Part Number

Configured Part Number is shown.

EA940AS-72

Part Number
EA940AS-72
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AS-72 in the W Type Earth Bar EA940AS-72 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)