USB 3.0-Compatible External Hard Disk

USB 3.0-Compatible External Hard Disk

[Features] Easy for beginners to use. USB 3.0-compatible external hard disk. Easy to connect to a PC, TV, or recorder.

[Product Specifications]
· An external hard disk compatible with PCs, TVs, and recorders.
A first-time buyer can easily use this product thanks to the supplied Easy Connection Guide and the full telephone support provided by Japanese staff.
USB 3.0 compatibility enables high speed transfers at 5 Gbps (theoretical value), 10 times faster than conventional USB 2.0. Easy handling of large files such as videos and pictures.
Can be connected to digital TVs such as the Sharp/AQUOS, Toshiba/REGZA, Sony/BRAVIA, Panasonic/VIERA, LG Electronics/Smart TV, Hisense, DX Antenna, and Orion. *TV must support USB-HDD recording.
An Easy Connection Guide that provides simple explanations of how to connect the device to a TV or recorder and set up the device is included. Easy to use without any specialized hard disk knowledge.
More convenient features, such as simultaneous recording of two programs, are available when connected to a USB 3.0-compatible TV. *Functionality and compatibility depends on TV specifications.
· Fanless design, with no annoying cooling fan noise.
Can be placed vertically or horizontally, enabling optimal placement near your PC or TV.
A security slot is available on the back of the main body. Useful for preventing removal by non-users and for theft prevention.
ELECOM model number: ELD-CED010UBK
· Compatible PCs: PCs and Apple Mac series products with USB 3.0 or USB 2.0 ports
· Compatible OS: Windows 10, 8.1, 7 / Windows Server 2012 (64 bit), 2012 R2 (64 bit) / Windows Server 2008 (64 bit/32 bit), 2008 R2 (64 bit/32 bit) / Mac OS X 10.11, 10.10, 10.9, 10.8
· External dimensions: width 120 mm × depth 183 mm × height 35 mm
· Drive count: 1
· Capacity: 1 TB
· RPM: Unfixed
· Interface: USB 3.0/2.0
· Input voltage: 100 V, 50/60 Hz (AC adapter)
· Connector type: USB 3.0 Micro-B × 1
· RAID functionality: N/A
· Security slot: ✓
· Factory formatting: NTFS
· Cooling fan: N/A
· Draw from PC power supply: ✓
· One-click button: N/A
· Access LED: ✓
· Accessories: USB 3.0 cable (approximately 100 cm, including connectors) × 1, Quick Guide (with warranty), Easy Connection Guide for TV, AC adapter
· Supported regions: Japan *Please note that we cannot support or guarantee use of this product outside of Japan.
Electrical Appliances and Materials Safety Act: Bears PSE mark
· Weight: 850 g (main body only)
· Package size: width 215 mm × depth 87 mm × 225 mm
· Package weight: 0.998 kg
· JAN code: 4953103494107

Part Number

Configured Part Number is shown.

ELD-CED010UBK

Part Number
ELD-CED010UBK
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ELD-CED010UBK in the USB 3.0-Compatible External Hard Disk series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)