Hard Disk For Security Applications

Hard Disk For Security Applications

[Features] An external hard disk equipped with a hardware encryption function for protecting vital data.

[Product Specifications]
· This e:DISK hardware encryption-supporting model is designed for security applications and uses hardware encryption to securely protect important data.
An encryption chip is built into the hard disk and performs encryption and decryption in real time without taxing PC resources.
Software is pre-installed onto the hard disk for immediate use without any need for PC installation.
Uses AES-256 bit encryption, which is used as a US standard specification, and is regarded as one of the most secure encryption methods currently available.
A security slot is provided on the back of the main body, useful for preventing removal by non-users and for theft prevention.
USB 3.0 compatibility enables high speed transfers at 5 Gbps (theoretical value), 10 times faster than conventional USB 2.0. Easy handling of large files such as videos and pictures.
Fanless design, with no annoying cooling fan noise.
A superbly quiet fanless model.
Employs an aero-flow structure with air passage slits positioned for air cooling, to increase product reliability.
Supports both vertical and horizontal placement so installation can be performed to match the usage environment.
ELECOM model number: ELD-EEN020UBK
· Compatible PCs: PCs with USB 3.0 or USB 2.0 ports.
· Compatible OS: Windows 10, 8.1, 7 / Windows Server 2012 (64 bit)*, 2012 R2 (64 bit)* / Windows Server 2008 (64 bit/32 bit)*, 2008 R2 (64 bit/32 bit)*
*PC power supply draw functionality may not operate on some models.
External dimensions: width 120 mm × depth 183 mm × height 35 mm (Main body only, excluding protrusions)
· Drive count: 1
· Capacity: 2 TB
· RPM: Unfixed
· Interface: USB 3.0
· Input voltage: 100 V, 50/60 Hz (AC adapter)
· Connector type: USB 3.0 Standard-B × 1
· RAID functionality: N/A
· Security slot: ✓
· Factory formatting: NTFS
· Cooling fan: N/A
· Draw from PC power supply: ✓
· One-click button: N/A
· Access LED: ✓
· Accessories: USB 3.0 cable (approximately 100 cm, including connectors) × 1, Setup Guide (with warranty), AC adapter, Rubber foot for horizontal placement × 1
· Supported regions: Japan *Please note that we cannot support or guarantee use of this product outside of Japan.
Electrical Appliances and Materials Safety Act: Bears PSE mark
· Package size: width 226 mm × depth 76 mm × 207 mm
· Package weight: 1.2 kg
· JAN code: 4953103495968

Part Number

Configured Part Number is shown.

ELD-EEN020UBK

Part Number
ELD-EEN020UBK
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ELD-EEN020UBK in the Hard Disk For Security Applications series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)