External Hard Disk For Hikari-TV Recording

External Hard Disk For Hikari-TV Recording

[Features] External hard disk for recording Hikari-TV, capable of recording Hikari-TV, a video distribution service of NTT Plala Inc. Supports high definition broadcasts as well as 4K broadcasts.

[Product Specifications]
External hard disk for recording Hikari-TV. Recommended by NTT Plala Inc. and capable of recording Hikari-TV, a video distribution service of NTT Plala Inc.
Capable of recording 4K broadcasts as well as normal full high definition broadcasts.
A Setup Guide is provided, enabling anyone to set up this product by following the illustrations.* Manual provided for Hikari-TV tuners only.
A customer support telephone number label for the ELECOM Central Information Center and Hikari-TV Customer Center is included.
A first-time buyer can easily use this product thanks to the supplied Setup Guide and the full telephone support provided by Japanese staff.
More convenient features, such as simultaneous recording of two programs, are available.* Functionality and compatibility depends on TV and tuner specifications.
Fanless design, with no annoying cooling fan noise.
This can be placed vertically or horizontally, enabling optimal placement near your TV.
A security slot is available on the back of the main body. Useful for preventing removal by non-users and for theft prevention.
ELECOM model number: ELD-ERH040UWH
· External dimensions: width 183 mm × depth 120 mm × height 35 mm
· Weight: 980 g (main body only)
· Drive count: 1
· Capacity: 4 TB
· RPM: Unfixed
· Interface: USB 3.0/2.0
· Input voltage: 100 V, 50/60 Hz (AC adapter)
· Connector type: USB 3.0 Micro-B × 1
· RAID functionality: N/A
· Security slot: ✓
· Factory formatting: NTFS
· Cooling fan: N/A
· Draw from PC power supply: ✓
· Access LED: ✓
· Accessories: USB 30 cable (approximately 100 cm, including connectors) × 1, Quick Guide (with warranty), Easy Connection Guide for Hikari-TV Tuner, AC adapter (approximately 150 cm excluding connector)
· Supported regions: Japan *Please note that we cannot support or guarantee use of this product outside of Japan.
Electrical Appliances and Materials Safety Act: Bears PSE mark
· Compatible equipment: Hikari-TV tuners: ST-3400, ST-3200, ST-4100, AM900
· Package size: width 215 mm × depth 87 mm × 225 mm
· Package weight: 1.148 kg
· JAN code: 4953103293861

Part Number

Configured Part Number is shown.

ELD-ERH040UWH

Part Number
ELD-ERH040UWH
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ELD-ERH040UWH in the External Hard Disk For Hikari-TV Recording series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)