USB 3.0-Compatible Portable Hard Disk

USB 3.0-Compatible Portable Hard Disk

[Features] Easy for beginners to use. USB 3.0-compatible portable hard disk. Easy to connect to a PC, TV, or recorder.

[Product Specifications]
· An external hard disk compatible with PCs, TVs, and recorders.
A first-time buyer can easily use this product thanks to the supplied Easy Connection Guide and the full telephone support provided by Japanese staff.
USB 3.0 compatibility enables high speed transfers at 5 Gbps (theoretical value), 10 times faster than conventional USB 2.0. Easy handling of large files such as videos and pictures.
Can be connected to digital TVs such as the Sharp/AQUOS, Toshiba/REGZA, Sony/BRAVIA, Panasonic/VIERA, LG Electronics/Smart TV, Hisense, DX Antenna, and Orion. * TV must support USB-HDD recording.
An Easy Connection Guide that provides simple explanations of how to connect the device to a TV or recorder and set up the device is included. Easy to use without any specialized hard disk knowledge.
More convenient features, such as simultaneous recording of two programs, are available when connected to a USB 3.0-compatible TV.* Functionality and compatibility depends on TV specifications.
· Fanless design, with no annoying cooling fan noise.
ELECOM model number: ELP-CED005UBK
· Compatible PCs: PCs and Apple Mac series products with USB 3.0 or USB 2.0 ports.
· Compatible OS: Windows 10, 8.1, 7 / Windows Server 2012 (64 bit), 2012 R2 (64 bit) / Windows Server 2008 (64 bit/32 bit), 2008 R2 (64 bit/32 bit) / Mac OS X 10.11, 10.10, 10.9, 10.8
· External dimensions: width 75 mm × depth 115 mm × height 13 mm
· Drive count: 1
· Capacity: 500 GB
· RPM: Unfixed
· Interface: USB 3.0/2.0
· Input voltage: 5 V (USB bus power)
· Connector type: USB 3.0 Micro-B × 1
· RAID functionality: N/A
· Security slot: ✓
· Factory formatting: NTFS
· Cooling fan: N/A
· Draw from PC power supply: ✓
· One-click button: N/A
· Access LED: ✓
· Accessories: USB 3.0 cable (about 45 cm, including connectors) × 1, Quick Guide (with warranty), Easy Connection Guide for TV
· Supported regions: Japan *Please note that we cannot support or guarantee use of this product outside of Japan.
Electrical Appliances and Materials Safety Act: N/A
· Weight: 140 g (main body only)
· Package size: width 46 mm × depth 132 mm × 168 mm
· Package weight: 0.255 kg
· JAN code: 4953103494145

Part Number

Configured Part Number is shown.

ELP-CED005UBK

Part Number
ELP-CED005UBK
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ELP-CED005UBK in the USB 3.0-Compatible Portable Hard Disk series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)