Portable Hard Disk For Security Applications

Portable Hard Disk For Security Applications

[Features] A portable hard disk equipped with a hardware encryption function for protecting vital data.

[Product Specifications]
· This e:DISK hardware encryption-compatible portable hard disk for security applications uses hardware encryption to securely protect important data.
An encryption chip is built into the hard disk and performs encryption and decryption in real time without taxing PC resources.
Software is pre-installed onto the hard disk for immediate use without any need for PC installation.
Uses AES-256 bit encryption, which is used as a US standard specification, and is regarded as one of the most secure encryption methods currently available.
Includes a shock absorbing rubber frame and suspension structure with a shockproof design that has passed MIL-STD-810F516.5, the shockproofing standard for products used by the US military.
USB 3.0 compatibility enables high speed transfers at 5 Gbps (theoretical value), 10 times faster than conventional USB 2.0. Easy handling of large files such as videos and pictures.
Fanless design, with no annoying cooling fan noise.
The body uses a shock-absorbent rubber frame with superior shockproof performance as well as a suspension structure.
Features rounded corners to prevent scratching other items when placed in a bag.
The case surface uses the latest rubber coating technology and is fortified against scratches and abrasions.
ELECOM model number: ELP-EEN005UBK
· Compatible PCs: PCs with USB 3.0 or USB 2.0 ports.
· Compatible OS: Windows 10, 8.1, 7 / Windows Server 2012 (64 bit)*, 2012 R2 (64 bit)* / Windows Server 2008 (64 bit/32 bit)*, 2008 R2 (64 bit/32 bit)*
*PC power supply draw functionality may not operate on some models.
External dimensions: width 79.4 mm × depth 117 mm × height 21 mm (Main body only, excluding protrusions)
· Drive count: 1
· Capacity: 500 GB
· RPM: Unfixed
· Interface: USB 3.0
· Input voltage: 5 V (USB bus power)
· Connector type: USB 3.0 Micro-B × 1
· RAID functionality: N/A
· Security slot: N/A
· Factory formatting: NTFS
· Cooling fan: N/A
· Draw from PC power supply: ✓
· One-click button: N/A
· Access LED: ✓
· Accessories: USB 3.0 cable (about 30 cm) × 1, Setup Guide (with warranty)
· Supported regions: within Japan *Please note that we cannot support or guarantee use of this product outside of Japan.
Electrical Appliances and Materials Safety Act: N/A
· Package size: width 121 mm × depth 43 mm × 169 mm
· Package weight: 0.4 kg
· JAN code: 4953103495999

Part Number

Configured Part Number is shown.

ELP-EEN005UBK

Part Number
ELP-EEN005UBK
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ELP-EEN005UBK in the Portable Hard Disk For Security Applications series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)