Clip Set For Narrow Pitch 0.3 mm

Clip Set For Narrow Pitch 0.3 mm

[Features] A narrow-pitch clip set supporting POKEANA36, POKE-DIGIANA36 and POKEGENE. Contains 8 black clips.

[Product Specifications]
· A narrow-pitch clip set supporting POKEANA36, POKE-DIGIANA36 and POKEGENE.
· Contains 8 black clips.
· Applicable products: ULA-4G36-180k, ULA-4G36-18M, ULA-4G36-72M, UDA-1G36S, UPG-2116
· Set contents: 0.3 mm narrow pitch clip × 8
· Continuously connectible pitch: minimum 0.3 mm (clip for 0.3 mm narrow pitch)
· Contact resistance: maximum 30 mΩ (clip for 0.3 mm narrow pitch)
· Conductor resistance: maximum 300 mΩ (clip for 0.3 mm narrow pitch)
· Color: black
· Main body dimensions: width 48 × depth 16 × height 1 (mm)
· Contents: 8 pcs.
· Weight: 0.5 g (each)
· Package size: width 120 mm × depth 170 mm × 5 mm
· Package weight: 0.01 kg
· JAN code: 4953103441163

Part Number

Configured Part Number is shown.

CLIP-0.3-8BK

Part Number
CLIP-0.3-8BK
Part NumberVolume DiscountDays to Ship
61 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CLIP-0.3-8BK in the Clip Set For Narrow Pitch 0.3 mm series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)