U Profile Economy Type

U Profile Economy Type

[Material] Al (JIS 6N01 Equivalent)
[Processing] Alumite Surface Treatment
[Color] Natural

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
L6-UPE3015N-3M
L6-UPE3015N-[30-2999/1]
L6-UPE3030N-3M
L6-UPE3030N-[30-2999/1]
L6-UPE3060N-3M
L6-UPE3060N-[30-2999/1]
L6-UPE6030N-3M
L6-UPE6030N-[30-2999/1]
L6-UPE6060N-3M
L6-UPE6060N-[30-2999/1]
UPE4020N-3M
UPE4020N-[30-2999/1]
UPE4040N-3M
UPE4040N-[30-2999/1]
UPE4080N-3M
UPE4080N-[30-2999/1]
UPE8040N-3M
UPE8040N-[30-2999/1]
UPE8080N-3M
UPE8080N-[30-2999/1]
Part NumberVolume DiscountDays to ShipRoHSWidth
(mm)
Height
(mm)
Overall Length
(mm)
7 Day(s) or more 103012.53000
7 Day(s) or more 103012.5-
7 Day(s) or more 103027.53000
7 Day(s) or more 103027.5-
6 Day(s) or more 103057.53000
6 Day(s) or more 103057.5-
6 Day(s) or more 10---
6 Day(s) or more 106027.5-
Quote 10---
7 Day(s) or more 106057.5-
6 Day(s) or more 10---
6 Day(s) or more 104017-
7 Day(s) or more 10---
Quote 104037-
Quote 10---
Quote 104077-
Quote 1080373000
Quote 108037-
Quote 1080773000
Quote 108077-

Loading...

  1. 1

Basic Information

Material AL Color Natural processing Alumite Surface Treatment

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)