• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Metal] Cover Plate EA940CD-513

[Metal] Cover Plate EA940CD-513

【Product Specifications】
・New Type Metal Plate 2Press
・Material …Corrosion Resistance Aluminum Alloy Alloy
・Description …3-Way
・size …162(W)×120(H)×8.8(T)mm

Part Number

Configured Part Number is shown.

EA940CD-513

Part Number
EA940CD-513
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-513 in the [Metal] Cover Plate EA940CD-513 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)