Drip-Proof Plate EA940CD-551

Drip-Proof Plate EA940CD-551

【Product Specifications】
・Material …ABSResin
・size …75×132×10.8(T)mm
・Description …1Piece

Part Number

Configured Part Number is shown.

EA940CD-551

Part Number
EA940CD-551
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-551 in the Drip-Proof Plate EA940CD-551 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)