Drip-Proof [Metal] Plate Blank EA940CD-556

Drip-Proof [Metal] Plate Blank EA940CD-556

【Product Specifications】
・Material …Aluminum Die-cast
・size …75×132×10.8(T)mm
・Description …3Piece

Part Number

Configured Part Number is shown.

EA940CD-556

Part Number
EA940CD-556
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-556 in the Drip-Proof [Metal] Plate Blank EA940CD-556 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)