Tsugi-Waku EA940CD-564

Tsugi-Waku EA940CD-564

【Product Specifications】
・Material …ABSResin
・Description …single
・size …70(W)×120(H)×12(T)mm

Part Number

Configured Part Number is shown.

EA940CD-564

Part Number
EA940CD-564
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-564 in the Tsugi-Waku EA940CD-564 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)