• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Cable Clamp (Durability Type ) EA947FA-43

Cable Clamp (Durability Type ) EA947FA-43

【Product Specifications】
・Material …Nylon ,Aluminum
・Installation Section Aluminum Coating Durability Type
・Cable Dia. …7.9mm
・Hole Dia. …5.2mm
・Qty. Per Unit …10Piece

Part Number

Configured Part Number is shown.

EA947FA-43

Part Number
EA947FA-43
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FA-43 in the Cable Clamp (Durability Type ) EA947FA-43 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)