• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series (Part Numbers)

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series

φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A30NL-MGA-TAA-P100-AE

 
Part Number
A30NL-MGA-TAA-P100-AE
Part NumberVolume DiscountDays to ShipRoHSOperating part shape Card included Terminal shape Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)
5 Day(s) or more 10[Round] Full Guard TypeAvailableInsertion Terminal1aAlternateBlue47.634.758.6BlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

Loading...

  1. 1

Basic Information

Type Illumination push-button Mounting Hole φ30.5 Protection function Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Bezel Material Metal Button (Transparent/Opaque) Transparency
Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

Please check the type/dimensions/specifications of the part A30NL-MGA-TAA-P100-AE in the φ30 mm Pushbutton Switch (Illumination Type) A30NL Series series.

Products like this...

Part Number
A30NL-MGA-TAA-G002-AD
A30NL-MGA-TAA-G002-AE
A30NL-MGA-TAA-G100-AA
A30NL-MGA-TAA-P101-AA
A30NL-MGA-TAA-P101-AB
A30NL-MGA-TAA-P101-AC
Part NumberVolume DiscountDays to ShipRoHSOperating part shape Card included Terminal shape Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)
5 Day(s) or more 10[Round] Full Guard TypeAvailableScrew terminal1bAlternateBlue4734.764.4BlueBlueAC 100/110/120Blank-Lighting Unit-NC
5 Day(s) or more 10[Round] Full Guard TypeAvailableScrew terminal1bAlternateBlue4734.764.4BlueBlueAC 200/220/230/240Blank-Lighting Unit-NC
5 Day(s) or more 10[Round] Full Guard TypeAvailableScrew terminal1aAlternateBlue4734.764.4BlueBlueAC/DC 6NO-Lighting Unit-Blank
5 Day(s) or more 10[Round] Full Guard TypeAvailableInsertion Terminal2aAlternateBlue47.634.758.6BlueBlueAC/DC 6NO-Lighting Unit-NO
5 Day(s) or more 10[Round] Full Guard TypeAvailableInsertion Terminal2aAlternateBlue47.634.758.6BlueBlueAC/DC 12NO-Lighting Unit-NO
5 Day(s) or more 10[Round] Full Guard TypeAvailableInsertion Terminal2aAlternateBlue47.634.758.6BlueBlueAC/DC 24NO-Lighting Unit-NO