MELSEC-F series sequencer connection cable

Brand :
MITSUBISHI
Caution
Product Description
MELSEC-F series sequencer connection cable.
MELSEC-F Sequencer Connection Cable Specifications

FX-20P-CAB0 external appearance

FX-20P-CAB external appearance

FX-20P-CADP external appearance
Sequencer Connection Cable Performance Specifications
FX-20P-CAB0
| Connectable Equipment | FX0S, FX1S, FX3S, FX0N, FX1N, FX3G, FX2N, FX3U, FX1NC, FX3GC, FX2NC, FX3UC | |
|---|---|---|
| Applications | Cable for connection to FX-20P and FX-30P sequencer | |
| Connector Specifications | FX-20P, FX-30P Side | MINI-DIN 8 Pin, Male |
| Sequencer Side | MINI-DIN 8 Pin, Male | |
| Cable Length | 1.5 m | |
FX-20P-CAB
| Connectable Equipment | FX1, FX2, FX2C, FX-20P-ADP | |
|---|---|---|
| Applications | Cable for connection to FX-20P sequencer and FX-20P-ADP connection | |
| Connector Specifications | FX-20P Side | MINI-DIN 8 Pin, Male |
| Sequencer, FX-20P-ADP Side | D-SUB 25 Pin | |
| Cable Length | 1.5 m | |
FX-20P-CADP
| Connectable Equipment | FX0S, FX1S, FX0N, FX1N, FX3G, FX2N, FX3U, FX1NC, FX3GC, FX2NC, FX3UC | |
|---|---|---|
| Applications | Cable for connection of FX-20P and a sequencer combined with FX-20P-CAB | |
| Connector Specifications | FX-20P-CAB Side | D-SUB 25 Pin, Female |
| Sequencer Side | MINI-DIN 8 Pin, Male | |
| Cable Length | 0.3 m | |