L Series CC-Link/LT Master Unit

Brand :
MITSUBISHI
Caution
Product Description
L Series CC-Link/LT master unit
L Series CC-Link/LT Master Unit Specifications

L Series CC-Link/LT Master Unit image
Performance Specifications
| Control Specifications | |||
|---|---|---|---|
| Point Modes | 4‑point mode / 8‑point mode / 16‑point mode | ||
| Maximum Link Points ( ) Is For When The Same Input/Output Address Is Used | 4‑Point Mode | 256 points (512 points) | |
| 8‑Point Mode | 512 points (1,024 points) | ||
| 16‑Point Mode | 1,024 points (2,048 points) | ||
| Link Points Per 1 Station ( ) Is For When The Same Input/Output Address Is Used | 4‑Point Mode | 4 points (8 points) | |
| 8‑Point Mode | 8 points (16 points) | ||
| 16‑Point Mode | 16 points (32 points) | ||
| Link Scan Time | 32 Stations Connected | 4‑Point Mode | Number of points: 128 2.5 Mbps: 0.7 ms 625 kbps: 2.2 ms 156 kbps: 8.0 ms |
| 8‑Point Mode | Number of points: 256 2.5 Mbps: 0.8 ms 625 kbps: 2.7 ms 156 kbps: 10.0 ms | ||
| 16‑Point Mode | Number of points: 512 2.5 Mbps: 1.0 ms 625 kbps: 3.8 ms 156 kbps: 14.1 ms | ||
| 64 Stations Connected | 4‑Point Mode | Number of points: 256 2.5 Mbps: 1.2 ms 625 kbps: 4.3 ms 156 kbps: 15.6 ms | |
| 8‑Point Mode | Number of points: 512 2.5 Mbps: 1.5 ms 625 kbps: 5.4 ms 156 kbps: 20.0 ms | ||
| 16‑Point Mode | Number of points: 1,024 2.5 Mbps: 2.0 ms 625 kbps: 7.4 ms 156 kbps: 27.8 ms | ||
| Communication Specifications | |||
| Transmission Speed | 2.5 Mbps / 625 kbps / 156 kbps | ||
| Communication Method | BITR method (broadcastpolling + interval timed response) | ||
| Transmission Path Type | T-Branch Method | ||
| Error Control Method | CRC | ||
| Number Of Connected Units | 64 devices | ||
| Remote Station Number | 1 to 64 | ||
| Master Station Connection Position | Connected to the End of the Main Line | ||
| Communication Cable | Dedicated flat cable (0.75 mm2 × 4) VCTF cable Flexible cable | ||
| Unit Specification | |||
| External Power Supply | Voltage | 20.4 to 28.8 V DC | |
| Current | 0.03 A | ||
| Current At Startup | 0.07 A | ||
| Number Of Occupied Inputs/Outputs | 16/32/48/64/128/256/512/1,024 points (I/O assignment: intelligent) | ||
| 5 V DC Internal Current Consumption | 0.16 A | ||
| External Dimensions | Height (H) | 90 mm | |
| Width (W) | 28.5 mm | ||
| Depth (D) | 95 mm | ||
| Mass | 0.12 kg | ||