MELSEC-F Input Expansion Board / Output Expansion Board

Caution
Product Description
Input expansion board for MELSEC-F Series.
[Features]
· Can expand input by 4 points and output by 2 points.
· Expansion board that can be built into an FX3S and FX3G sequencer.
· The power is supplied from the base unit.
MELSEC-F Input Expansion Board / Output Expansion Board Specifications

FX3G-4EX-BD external appearance
Overview/input: 4 points
Approved standards: CE (EMC), KC

FX3G-4EX-BD outline drawing
Unit: mm

Input circuit configuration drawing of FX3G-4EX-BD (sink input)
*1. Service power supply of sequencer main body can be used.

Input circuit configuration drawing of FX3G-4EX-BD (source input)

FX3G-2EYT-BD external appearance
Overview/output: 2 points
Approved standards: CE (EMC), KC

FX3G-2EYT-BD outline drawing
Unit: mm

Output circuit configuration drawing of FX3G-2EYT-BD (sink)

Output circuit configuration drawing of FX3G-2EYT-BD (source)
MELSEC-F Performance Specifications
FX3G-4EX-BD
| Compatible Sequencers | FX3S (V1.10 or later), FX3G (V2.20 or later) | |
|---|---|---|
| Power Supply Specification | ||
| Current Consumption | 5 V DC | Supplied from the sequencer. |
| 24 V DC | Supply power from the external power supply at max. 25 mA. | |
| Input Specification | ||
| Number Of Input Points | 4 points | |
| Input Connection Format | European Terminal Block | |
| Input Format | Sink/Source | |
| Input Signal Voltage | 24 V DC +20%, - 15% | |
| Input Impedance | 4.3 kΩ | |
| Input Signal Current | 5 mA / 24 V DC | |
| Input ON Sensing Current | 3.5 mA or more | |
| Input OFF Sensing Current | 1.5 mA or less | |
| Input Response Time | Approx. 10 ms | |
| Input Signal Format | Sink Input | Non-voltage Contact NPN Open Collector Transistor |
| Source Input | Non-voltage Contact PNP Open Collector Transistor | |
| Input Circuit Insulation | Photocoupler Insulation | |
| Input Operation Indicator | LED turns ON when photocoupler is operated. | |
FX3G-2EYT-BD
| Compatible Sequencers | FX3S (V1.10 or later), FX3G (V2.20 or later) | |
|---|---|---|
| Output Specification | ||
| Number Of Outputs | 2 points | |
| Output Connection Format | European Terminal Block | |
| Output Type / Format | Transistor (sink/source) | |
| External Power Supply | 5 to 30 V DC | |
| Maximum Load | Resistant Load | 0.5 A/point |
| Inductive Load | 12 W / 24 V DC | |
| Leakage Current When Open | 0.1 mA / 30 V DC | |
| ON Voltage | 1.5 V or less | |
| Response Time | OFF→ON | 0.2 ms or less |
| ON→OFF | 0.2 ms or less | |
| Circuit Insulation | Photocoupler Insulation | |
| Output Operation Indicator | LED turns ON when photocoupler is operated. | |
MELSEC-F General Specifications
FX3G-4EX-BD
| Ambient Temperature | 0 to 55°C - When Operating, -25 to 75°C - When Saving | ||
|---|---|---|---|
| Relative Humidity | 5 to 95% RH (no condensation) - when operating | ||
| Vibration Resistance | When Mounting To DIN Rail | Frequency: 10 To 57 Hz | Single amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. |
| Frequency: 57 To 150 Hz | Acceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | ||
| When Mounting Directly | Frequency: 10 To 57 Hz | Single amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | |
| Frequency: 57 To 150 Hz | Acceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | ||
| Impact Resistance | 147 m/s2, for a duration of 11 ms, 3 times in each direction of X, Y and Z with a half-sine pulse. Judgment criteria are based on IEC61131-2. | ||
| Noise Resistance | Judged using a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, rise time of 1 ns, and frequency of 30 to 100 Hz. | ||
| Withstand Voltage | Between the input terminal of expansion output board and the earth terminal of base unit: 500 V AC for 1 minute | ||
| Insulation Resistance | Between the input terminal of expansion output board and the earth terminal of base unit: 5 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Operating Atmosphere | There shall be no corrosion gas or flammable gas and not much conductive dust. | ||
| Altitude Of Use | 2,000 m or lower Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures. | ||
FX3G-2EYT-BD
| Ambient Temperature | 0 to 55°C - When Operating, -25 to 75°C - When Saving | ||
|---|---|---|---|
| Relative Humidity | 5 to 95% RH (no condensation) - when operating | ||
| Vibration Resistance | When Mounting To DIN Rail | Frequency: 10 To 57 Hz | Single amplitude: 0.035 mm 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. |
| Frequency: 57 To 150 Hz | Acceleration: 4.9 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | ||
| When Mounting Directly | Frequency: 10 To 57 Hz | Single amplitude: 0.075 mm 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | |
| Frequency: 57 To 150 Hz | Acceleration: 9.8 m/s2 10 times in each direction of X, Y and Z (total 80 minutes each) Judgment criteria are based on IEC61131-2. | ||
| Impact Resistance | 147 m/s2, for a duration of 11 ms, 3 times in each direction of X, Y and Z with a half-sine pulse. Judgment criteria are based on IEC61131-2. | ||
| Noise Resistance | Judged using a noise simulator with a noise voltage of 1,000 Vp-p, noise width of 1 μs, rise time of 1 ns, and frequency of 30 to 100 Hz. | ||
| Withstand Voltage | Between the output terminal of expansion output board and the earth terminal of base unit: 500 V AC for 1 minute | ||
| Insulation Resistance | Between the output terminal of expansion output board and the earth terminal of base unit: 5 MΩ or more at 500 V DC on an insulation resistance meter | ||
| Operating Atmosphere | There shall be no corrosion gas or flammable gas and not much conductive dust. | ||
| Altitude Of Use | 2,000 m or lower Cannot be used in environments pressurized higher than the atmospheric pressure. Doing so may cause failures. | ||