Sequencer iQ-R Series Configuration Units

Brand :
MITSUBISHI
Caution
Product Description
High-accuracy sequencer ideal for motion control.
[Features]
· Performs motion control with simple programming.
[Applications]
· For positioning control and position detection.
iQ-R Series Motion Controller Specifications
Flexible High-Speed I/O Control Unit RD40PD01

RD40PD01 external appearance

RD40PD01 dimensional drawing (unit: mm)
Approved standards: UL/cUL, CE (EMC), KC
| Number Of Input Points | 12 points (shared 5 V DC / 24 V DC / differential) | ||
|---|---|---|---|
| Number Of Outputs | For Differential Output | 6 Points | |
| DC Output | 8 points (5 to 24 V DC, 0.1 A/point) | ||
| Number Of Interruption Points | 8 points | ||
| Input Response Time | 1 μs or less | ||
| Output Response Time | 1 μs or less | ||
| Pulse Input Speed | For Differential Input | Maximum 8M pulse/s (2 MHz) | |
| DC Input | 200k pulse/s (200 kHz) | ||
| Pulse Output Speed | For Differential Output | Maximum 8M pulse/s (2 MHz) | |
| DC Output | 200k pulse/s (200 kHz) | ||
| Base Block | |||
| External Input Block | Logic Selection | Reversing, non-reversing | |
| Filter Time | General-purpose Input: 0 μs, 10 μs, 50 μs, 0.1 ms, 0.2 ms, 0.4 ms, 0.6 ms, 1 ms, 5 ms Pulse Input: 10k pulse/s, 100k pulse/s, 200k pulse/s, 500k pulse/s, 1,000k pulse/s, 2,000k pulse/s, 4,000k pulse/s, 8,000k pulse/s | ||
| Initial State Selection | Low, High | ||
| Inter-Unit Synchronous Signal Input Terminal | A constant-cycle clock signal synchronized with the inter-unit synchronization cycle is output. | ||
| Y Device Terminal | ON/OFF states of general-purpose command 0 to general-purpose command F (Y10 to Y1F) are output as signals. | ||
| OUT Terminal | Same signals as those output from the external output block are output. | ||
| Parallel Encoder Block | Input Data Type | Pure binary, gray code, BCD | |
| Data Length | 1 bit to 12 bits | ||
| SSI Encoder Block | Input Data Type | Pure binary, gray code | |
| Data Length | 1 bit to 32 bits | ||
| Multi-Functional Counter Block | Terminal | Input terminal, latch input terminal, event input terminal, output terminal, event output terminal, cam switch output terminal, pattern generator output terminal | |
| Input Signal Event Detection Block | Combination of rise/fall/low/high | ||
| Latch Event Detection Block | Rise, fall | ||
| Counter Timer Block | Model | Addition method, subtraction method, linear counter mode, ring counter mode, addition mode, preset counter function, latch counter function, internal clock function | |
| Internal Clock | 25 ns, 50 ns, 0.1 μs, 1 μs, 10 μs, 100 μs, 1 ms | ||
| Count Range | 32‑bit Signed Binary (-2,147,483,648 to 2,147,483,647) 32‑bit Unsigned Binary (0 to 4,294,967,295) 16‑bit Signed Binary (-32,768 to 32,767) 16‑bit Unsigned Binary (0 to 65,535) | ||
| Comparison Block | Comparison Value | Same as the count range | |
| Comparison Mode | 16‑bit Counter: =, >, <, ≥, ≤, <> 32‑bit Counter: =, >, <, ≥, ≤, <> | ||
| Pattern Generator Block | Number Of Output Pattern Points | 8192 points | |
| Cam Switch Block | Update Cycle | 0.1 μs | |
| Number Of Steps | Maximum 16 steps | ||
| Set/Reset Block | Signal input to the Set terminal triggers output of a fixed High signal. Signal input to the Reset terminal triggers output of a fixed Low signal. | ||
| Logic Operation Block | Logic Operation Type | AND, OR, XOR | |
| External Output Block | Logic Selection | Reversing, non-reversing | |
| Delay Time | None, 12.5 ns × (1 to 64), 25 ns × (1 to 64), 50 ns × (1 to 64), 0.1 μs × (1 to 64), 1 μs × (1 to 64), 10 μs × (1 to 64), 100 μs × (1 to 64), 1 ms × (1 to 64), inter-unit synchronization cycle | ||
| Output Mode Upon Error | OFF, ON, HOLD | ||
| SI Device Terminal | Interruption of CPU unit | ||
| Key Functions Achieved By Combination Of Base Blocks | |||
| Pulse Count | Count Input Signal | Phase | Single-phase input (× 1 / × 2), dual-phase input (× 1 / × 2 / × 4), CW / CCW |
| Counting Speed Switching Settings | For × 1 | For Differential Input: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC Input: 10k pulse/s / 100k pulse/s / 200k pulse/s | |
| For × 2 | For differential: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC: 10k pulse/s / 100k pulse/s / 200k pulse/s | ||
| For × 4 | For differential: 10k pulse/s / 100k pulse/s / 200k pulse/s / 500k pulse/s / 1M pulse/s / 2M pulse/s For DC: 10k pulse/s / 100k pulse/s / 200k pulse/s | ||
| Count Range | Same with the counter timer block | ||
| Model | Addition method, subtraction method, linear counter mode, ring counter mode, addition mode, preset counter function, latch counter function | ||
| Minimum Count Pulse Width (Duty Ratio 50%) | Single-Phase Input (× 1 / × 2), CW/CCW | For differential input: 0.5 µs (ON/OFF each 0.25 µs) For DC input: 5 µs (ON/OFF each 2.5 µs) | |
| Double-Phase Input (× 1 / × 2 / × 4) | For differential input: 0.5 µs (ON/OFF each 0.25 µs) For DC input: 20 µs (ON/OFF each 10 µs) | ||
| Matching Detection | Scope Of Comparison | 32‑bit Signed Binary, 32‑bit Unsigned Binary, 16‑bit Signed Binary, 16‑bit Unsigned Binary | |
| Comparison Method | Setting Value < Count Value, Setting Value = Count Value, Setting Value > Count Value | ||
| Interruption | With Matching Detection Interruption Functions | ||
| Cam Switch | Number Of Steps | Maximum 16 steps/block | |
| High-Precision Pulse Output | ON/OFF timings can be adjusted in minimum units of 25 ns, as counted from a trigger input. | ||
| PWM Output | Output Frequency Range | For differential: maximum 2 MHz For DC: maximum 200 kHz | |
| Duty Ratio | Arbitrary (Can be set in minimum units of 25 ns.) | ||
| Ratio Setting | Ratio Setting Range | Number of Output Pulses = (1 to 2,147,483,647) / (1 to 2,147,483,647) × Number of Input Pulses | |
| Pulse Measurement | Measurement Item | Pulse width (ON width / OFF width / rise to rise / fall to fall) | |
| Measurement Resolution | 25 ns | ||
| Electrical Interface Conversion | 24 V DC / 5 V DC / differential | ||
| Key Hardware Logics And Processing Times | Logic operation: Minimum 87.5 ns, Matching output: Minimum 137.5 ns, Cam switch: Minimum 262.5 ns | ||
| External Wiring Connection Method | - | 40‑pin Connector × 2 | |
| Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | ||
| Number Of Occupied Inputs/Outputs | 32 Points (I/O Assignment: Intelligent 32 Points) | ||
| 5 V DC Internal Current Consumption | 0.76 A | ||
| External Dimensions | Height (H) | 106 mm | |
| Width (W) | 27.8 mm | ||
| Depth (D) | 110 mm | ||
| Mass | 0.16 kg | ||
C Language Intelligent Function Unit RD55UP06-V

RD55UP06-V external appearance

RD55UP06-V dimensional drawing (unit: mm)
Approved standards: UL/cUL, CE (EMC), KC, LR, NK, DNV, GL, ABS, RINA, BV, KR
| Software Specifications | ||
|---|---|---|
| OS | VxWorks Version 6.9 | |
| Programming Language | C Language (C/C++) | |
| Hardware Specification | ||
| MPU | ARM Cortex-A9 Dual Core | |
| Endian Format | Little Endian | |
| Memory Capacity | Work RAM | 128 MB |
| ROM | 12 MB | |
| SD Memory Card Slot Part | Interface | SD/SDHC memory card (maximum 16 GB) |
| Power Supply | +3.3 V DC, maximum 200 mA | |
| Ethernet Port | Number Of Channels | 1 |
| Interface | 10BASE-T/100BASE-TX/1000BASE-T | |
| Communication Method | Full Duplex / Half Duplex | |
| Data Transmission Speed | 10 Mbps (10BASE-T) / 100 Mbps (100BASE-TX) / 1 Gbps (1000BASE-T) | |
| Number Of Cascade Connection Levels | Maximum 4 Levels (10BASE-T) / Maximum 2 Levels (100BASE-TX) | |
| Maximum Segment Length | 100 m | |
| External Wiring Compatible Connector | RJ45 | |
| Support Function | Auto negotiation function (automatic recognition of communication speed / communication method) Auto MDI/MDIX (automatic recognition of straight/crossed) | |
| IP Version | IPv4-compatible | |
| Number Of Occupied Inputs/Outputs | 32 points | |
| Clock Function | Obtained from the CPU unit (or first CPU unit in the case of a multi-CPU system). | |
| Allowable Momentary Power Loss Duration | According to the power supply unit. | |
| 5 V DC Internal Current Consumption | 1.09 A | |
| External Dimensions | Height (H) | 106 mm |
| Width (W) | 27.8 mm | |
| Depth (D) | 110 mm | |
| Mass | 0.24 kg | |
High-Speed Counter Unit RD62D2
Approved standards: UL/cUL, CE (EMC), KC, LR, NK, DNV, GL, ABS, RINA, BV, KR
| Number Of Channels | 2 channels | |
|---|---|---|
| Counting Speed Switching Settings | For × 1 | 2M pps (1M to 2M pps), 1M pps (500k to 1M pps), 500k pps (200k to 500k pps), 200k pps (100k to 200k pps), 100k pps (10k to 100k pps), 10k pps (10k pps or less) |
| For × 2 | 4M pps (2M to 4M pps), 2M pps (1M to 2M pps), 1M pps (500k to 1M pps), 500k pps (200k to 500k pps), 200k pps (100k to 200k pps), 100k pps (10k to 100k pps), 10k pps (10k pps or less) | |
| For × 4 | 8M pps (4M to 8M pps), 4M pps (2M to 4M pps), 2M pps (1M to 2M pps), 1M pps (500k to 1M pps), 500k pps (200k to 500k pps), 200k pps (100k to 200k pps), 100k pps (10k to 100k pps), 10k pps (10k pps or less) | |
| Count Input Signal | Phase | Single-phase Input (× 1 / × 2), Dual-phase Input (× 1 / × 2 / × 4), CW / CCW Input |
| Signal Level (øA, øB) | EIA standard RS-422-A differential model line driver level (equivalent to AM26LS31 (Made by Texas Instruments Japan Ltd.)) | |
| Counter | Computing Speed (Maximum) | 8M pulse/s, 4M pulse/s, 2M pulse/s, 1M pulse/s, 500k pulse/s, 200k pulse/s, 100k pulse/s, 10k pulse/s |
| Count Range | 32‑bit Signed Binary (-2,147,483,648 to 2,147,483,647) | |
| Model | UP/DOWN Preset Counter + Ring Counter Function | |
| Matching Detection | Scope Of Comparison | 32‑bit Signed Binary |
| Comparison Results | Setting Value < Count Value, Setting Value = Count Value, Setting Value > Count Value | |
| External Input | Preset | 5/12/24 V DC, 7 to 10 mA (EIA standard RS-422-A differential line driver can be connected.) |
| Function Start | 5/12/24 V DC, 7 to 10 mA (EIA standard RS-422-A differential line driver can be connected.) | |
| Digital Filter | 0 ms, 0.1 ms, 1 ms, 10 ms | |
| Pulse Measurement | Measurement Item | Pulse width (ON width / OFF width / rise to rise / fall to fall) |
| Measurement Resolution | 100 ns | |
| Number Of Measurement Points | 1 point/channel | |
| External Output | Matching Output | Transistor (sink type) output: 2 points/channel 12/24 V DC, 0.5 A/point, 2 A/common |
| PWM Output | Output Frequency Range | DC to Maximum 200 kHz |
| Duty Ratio | Arbitrary (Can be set in 0.1 μs intervals.) | |
| Number Of Outputs | 2 points/channel | |
| External Wiring Connection Method | - | 40‑pin Connector |
| Compatible Connector | A6CON1, A6CON2, A6CON4 (sold separately) | |
| Number Of Occupied Inputs/Outputs | 16 points (I/O assignment: intelligent 16 points) | |
| 5 V DC Internal Current Consumption | 0.17 A | |
| External Dimensions | Height (H) | 106 mm (98 mm at the base unit mounting part) |
| Width (W) | 27.8 mm | |
| Depth (D) | 110 mm | |
| Mass | 0.12 kg | |
High-Speed Counter Unit RD62P2

RD62P2 external appearance

RD62P2 dimensional drawing (unit: mm)
Overview
- 2 channels
- 200k pps / 100k pps / 10k pps
- Count input signal: 5 V DC / 12 V DC / 24 V DC
- External input: 5 V DC / 12 V DC / 24 V DC
- Matching output: transistor output (sink)
- 40‑pin Connector
- Approved standards: UL/cUL, CE (EMC), KC, LR, NK, DNV, GL, ABS, RINA, BV, KR
High-Speed Counter Unit RD62P2E
Overview
- 2 channels
- 200k pps / 100k pps / 10k pps
- Count input signal: 5 V DC / 12 V DC / 24 V DC
- External input: 5 V DC / 12 V DC / 24 V DC
- Matching output: transistor output (source)
- 40‑pin Connector
- Approved standards: UL/cUL, CE (EMC), KC, LR, NK, DNV, GL, ABS, RINA, BV, KR
* The information provided here does not cover all model numbers.