Interface Converter, NBM-D88N / NBM-D88NN

Caution
Product Description
Flexible control over network status monitoring.
Interface Converter NBM-D88NN Click here
Product Specifications
■ Function
| Input Interface | Ethernet | ||
|---|---|---|---|
| Monitor | Ping Monitoring | Number of monitoring nodes | 24 nodes |
| Abnormality Judgment Count Setting | 0–30 | ||
| Sending quantity setting | 1-3 | ||
| Cycle Settings | 1 to 600 seconds | ||
| SNMP | TRAP reception | 64 (4 cases x 16 groups) | |
| Variable-bindings check | ○ | ||
| Application Monitoring | ○ | ||
| Inform | mail recipient | 8 Results | |
| POP Authentication | ○ | ||
| SMTP Authentication | ○ | ||
| Send rsh command | 8 Results | ||
| SNMP | TRAP transmission | 8 Results | |
| Control | HTTP Command | ○ | |
| RSH Command | ○ | ||
| SNMP SET Command | ○ | ||
| SOCKET | PHN Command | ○ | |
| PNS Commands | ○ | ||
| PRSH-WIN1 (sold separately) | ○ | ||
| Installation | Stationary | ○ | |
| Rack Mounting | ○ (When using NBM-AMG [sold separately]) | ||
| Contact Input/Output | Digital Input | 8 | |
| Digital Output | 8 | ||
| Digital input detection function | ON/OFF individual operation | ○ | |
| Digital output ON control | ○ | ||
| Digital output OFF control | ○ | ||
| others | Configuration settings | Read | ○ |
| writing | ○ | ||
| Web browser settings | ○ | ||
| Utility software | PNS-Manager | ||
| Power supply | Dedicated AC adapter included | ||
| Rated voltage | Main unit: DC24V AC adapter: AC100V-240V | ||
| External dimensions (mm) W x D x H | 262×124.5×42 | ||
■ Names of each part

Front Panel Back Panel
| (1) | Reset Switch | (4) | Selection Switch | (7) | Input Display LED | (10) | LINK Display LED | (13) | Serial Port | (16) | Output Terminal Block |
| (2) | Mode Selector Switch | (5) | Power LED | (8) | Output Display LED | (11) | LAN Port | (14) | Ground | (17) | Power Supply output terminal block |
| (3) | Clear Switch | (6) | Status LEDs | (9) | USB Port | (12) | ACT Display LED | (15) | Input terminal block | (18) | DC Imput Jack |
Product Features Details

● Easy settings and updates
Detailed settings including IP address, digital output, clear operation, firmware upgrade, and configuration data can be performed remotely on a web browser. Network
settings can also be changed from the PNS Manager.
● Can be mounted on a server rack

● Condition setting function
It is possible to set detection conditions for digital input.


*PHN/PNS commands are PATLITE's own control commands.

Dimensions
Unit: mm
Emergency warning supplementary system for construction sites, etc. [NETIS registered]
<Features>
The NETIS certified emergency warning supplement system
allows you to create a simple and wide-ranging warning system via wireless devices by simply manually turning on the switch at the same time as the evacuation instructions are given via loudspeaker
. Rotating lights and audio devices installed according to the site receive wireless signals and report all at once, which increases the speed of the system.
In addition, the interface converter and network monitoring indicator light send emails to the management office, as well as light and sound notifications.
By quickly notifying the relevant parties, construction work can be stopped reliably, increasing safety.
<Model example>
①PWS-THN-W (transmitter) 1 unit
②PWS-RH-W (receiver) 2 units
③NE-M1ATB-M (touch sensor LED indicator light) 1 unit
④SF10-M1KTB-R (motorless rotating light) 1 unit
⑤NBM-D88N (interface converter) 1 unit
⑥NHL-3FV2-RYG (network monitoring indicator light) 1 unit
<How it works>
● When an emergency call is received at the sending point, the top of the NE type is touched to output a contact to the PWS type. Wireless communication with the site and management office.
● Receiving point 1
The SF type rotates and a buzzer sounds from the PWS type receiver. It continues to rotate until the alarm is cancelled.
● Receiving point 2
The PWS type receiver sends an email from the NBM type to the manager's PC, as well as a command to turn the NH-FV red and play a sound.
The manager is also notified in real time.
<What is NETIS>
The New Technology Information System (NETIS) is
a database system developed by the Ministry of Land, Infrastructure, Transport and Tourism for the purpose of sharing and providing information on new technologies in order to utilize them.
Optional Parts
|
NBM-ANG |

